Þrýsti- og flæðisstillar

AVPL



AVPL

AVPL

Tækniupplýsingar



Code number 003L5031 
DN 15 
kvs 1,6  m3/h
PN 16  bar
Medium Circulation water 
Medium alternative 1 Glycolic water up to 30% 
tmin 2  °C
tmax 120  °C
Connection type Ext. thread 
Connection size G 3/4 A 
Installation place Return 
Valve body Brass 
Function Mismunaþrýstijafnari 
Setting type Adjustable 
Min. Dp set 0,05  bar
Max. Dp set 0,25  bar
Max. Dp 4,5  bar
Max. operation pressure 0 
Cavitation factor 0,5 
EAN 5702421521595 

Fylgihlutir



003L8152 Impulse Tubes