Þrýsti- og flæðisstillar

AVPL



AVPL

AVPL

Tækniupplýsingar



Code number 003L5036 
DN 15 
kvs 1,6  m3/h
PN 16  bar
Medium Circulation water 
Medium alternative 1 Glycolic water up to 30% 
tmin 2  °C
tmax 120  °C
Connection type Ext. thread 
Connection size G 3/4 A 
Installation place Return 
Valve body Brass 
Function Mismunaþrýstijafnari 
Setting type Adjustable 
Min. Dp set 0,05  bar
Max. Dp set 0,25  bar
Max. Dp 4,5  bar
Cavitation factor 0,5 

Fylgihlutir



003L8152 Impulse Tubes