Stillilokar

AB-QM Flæðisstillir



AB-QM Flæðisstillir

AB-QM Flæðisstillir

Tækniupplýsingar



CodeNumber 003Z0332 
Size ½"  DN
Description Without test plugs 
Flow 4.0 gpm  l/h
Diff.pressure range 2 - 60 psi  kPa
Connection ¾" - NPSM 
Housing Brass 
Pressure class 300 psi