Stillilokar

AB-QM Flæðisstillir



AB-QM Flæðisstillir

AB-QM Flæðisstillir

Tækniupplýsingar



CodeNumber 003Z0334 
Size 1"  DN
Description Without test plugs 
Flow 11.0 gpm  l/h
Diff.pressure range 2 - 60 psi  kPa
Connection 1¼" - NPSM 
Housing Brass 
Pressure class 300 psi