Stillilokar

AB-QM Flæðisstillir



AB-QM Flæðisstillir

AB-QM Flæðisstillir

Tækniupplýsingar



CodeNumber 003Z1203 
Size DN20  DN
Description Without test plugs 
Flow 900 l/h  l/h
Diff.pressure range 16 - 400 kPa  kPa
Min. pressure 16  kPa
Connection G 1 A 
Housing Brass 
Pressure class PN 16