Ofnhitastillar

013G4176



Fyrir Alupex rör

013G4176

Tækniupplýsingar



CodeNumber 013G4176 
Connection G 1/2" A 
Tube Dimension 16x2  mm
Max. Working Pressure 6  bar
Test Pressure 10  bar
Max. Flow Temperature 95  °C
For Valves RA-N 15, RA-FN 15, RA-U/UN 15, RA 15/6T, RA 15/6TB, RTD 15, RLV 15