Ofnhitastillar

013G4184



Fyrir Alupex rör

013G4184

Tækniupplýsingar



CodeNumber 013G4184 
Connection G 3/4" 
Tube Dimension 14x2  mm
Max. Working Pressure 6  bar
Test Pressure 10  bar
Max. Flow Temperature 95  °C
For Valves Couplings, RA 15/6T, RA 15/6TB, RLV-K, RLV-KD, RLV-KS, RA-C 15, Manifold CFD