Mótorlokar

VB 2



VB 2

VB 2

Tækniupplýsingar



Code number 065B2050 
DN 15  mm
kvs 0.25  m3/h
PN 25  bar
Medium Circulation water 
Medium alternative 1 Glycolic water up to 30% 
tmin 5  °C
tmax 150  °C
No. of ports 2  way
Spindel position Normally open 
Connection type Flange 
Valve body GGG 40.3 
Max. differential pressure 16  bar
Stroke 5  mm
Flow characteristic Split 
Cavitation factor 0,5 
Control ratio Min. 50:1 
Leakage through port (max.) max 0.05  % Kvs
Pressure relief No 
EAN 5702421508329