Kúlulokar

JIP-IW



JIP innri gengjur/suða

JIP-IW

Tækniupplýsingar



CodeNumber 065N0905 
DN 20 
kvs 15  m3/h
PN 40  bar
Max. temperature 180  °C
Min. temperature 0  °C
Medium Circulation water 
Medium alternative 1 Glycolic water up to 50% 
Connection type Int. thread / welded 
No. of ports 2  way
Material of body P235GH / W.nr. 1.0345 (~ St. 37.0) 
Length of valve 160  mm