Kúlulokar

065N4001



Parlokar

065N4001

Tækniupplýsingar



CodeNumber 065N4001 
DN 15 
kvs 11  m3/h
PN 40  bar
Max. temperature 180  °C
Min. temperature 0  °C
Medium Circulation water 
Medium alternative 1 Glycolic water up to 50% 
Medium alternative 2 Circulation water 
Connection type Welded 
No. of ports 2  way
Material of body P235GH / W.nr. 1.0345 (~ St. 37.0) 
Type JIP-WW twin valve with T-handle 
EAN 5702421653999