Mótorlokar

VL 2



VL 2

VL 2

Tækniupplýsingar



Code number 065Z3426 
DN 100  mm
kvs 145  m3/h
PN 6  bar
Medium Circulation water 
Medium alternative 1 Glycolic water up to 50% 
tmin -10  °C
tmax 120  °C
No. of ports 2  way
Spindel position None 
Connection type Flange 
Valve body Grey cast iron EN-GJL-250 (GG-25) 
Stroke 30  mm
Flow characteristic Equal percentage 
Control ratio Min. 100:1 
Leakage through port (max.) max. 0.05  % Kvs
Pressure relief No 
Remarks By temperatures 0 °C to -10 °C use stem heating element. 
EAN 5702421512364