Mótorlokar

AMV 20



AMV(E) 20/23

AMV 20

Tækniupplýsingar



Code number 082G3008 
Supply voltage 24  V ac
Frequency 50/60  Hz
Power consumption 2.15  VA
Enclosure 54  IP
Control type 3-point 
Stem force 450  N
Max. Stroke 10  mm
Spindle speed 15  s/mm
Turn time 0  s
Safety function 0 
Manual operation Yes 
Spring down (return) No 
Spring up No 
Speed type Standard 
Min. ambient temperature 0  °C
Max. ambient temperature 55  °C
Min. storage temperature -40  °C
Max. storage temperature 70  °C
Remarks Built-in torque protection and position indication. Built-in manual operation. Additional accessories: Additional switch (2x)(082G3201), Additional switch (2x) and potentiometer 10 kohm (082G3202), Additional switch (2x) and potentiometer 1 kohm (082G3203). Not allowed: Mounting with the connection upwards.