Mótorlokar

AME 20



AMV(E) 20/23

AME 20

Tækniupplýsingar



Code number 082G3015 
Supply voltage 24  V ac
Frequency 50/60  Hz
Power consumption 4  VA
Enclosure 54  IP
Control type modulating / 3-point 
Stem force 450  N
Max. Stroke 10  mm
Spindle speed 15  s/mm
Turn time 0  s
Control input 1 0(2) – 10 V; Ri= 24 kohm 
Control input 2 0(4) – 20 mA; Ri= 500 ohm 
Output signal 0(2) – 10 V 
Safety function 0 
Manual operation Yes 
Spring down (return) No 
Spring up No 
Speed type Standard 
Min. ambient temperature 0  °C
Max. ambient temperature 55  °C
Min. storage temperature -40  °C
Max. storage temperature 70  °C
Remarks Built-in torque protection and position indication. Built-in manual operation. Not allowed: Mounting with the connection upwards.