Mótorlokar

AME 23



AMV(E) 20/23

AME 23

Tækniupplýsingar



Code number 082G3016 
Supply voltage 24  V ac
Frequency 50/60  Hz
Power consumption 9  VA
Enclosure 54  IP
Control type modulating / 3-point 
Stem force 450  N
Max. Stroke 10  mm
Spindle speed 15  s/mm
Turn time 0  s
Control input 1 0(2) – 10 V; Ri= 24 kohm 
Control input 2 0(4) – 20 mA; Ri= 500 ohm 
Output signal 0(2) – 10 V 
Safety function 1 
Manual operation Yes 
Spring down (return) Yes 
Spring up No 
Speed type Standard 
Min. ambient temperature 0  °C
Max. ambient temperature 55  °C
Min. storage temperature -40  °C
Max. storage temperature 70  °C
Remarks Built-in torque protection and position indication. Built-in manual operation. Not allowed: Mounting with the connection upwards.