Mótorlokar

AMV 56



AMV(E) 55/56

AMV 56

Tækniupplýsingar



Code number 082H3023 
Supply voltage 24  V ac
Frequency 50/60  Hz
Power consumption 17.5  VA
Enclosure 54  IP
Control type 3-point 
Stem force 1500  N
Max. Stroke 40  mm
Spindle speed 4  s/mm
Turn time 0  s
Manual operation Yes 
Spring down (return) No 
Spring up No 
Speed type Fast 
Min. ambient temperature 0  °C
Max. ambient temperature 55  °C
Min. storage temperature -40  °C
Max. storage temperature 70  °C
Remarks Not allowed: Mounting with the connection upwards. Medium temperature over 150°C ,the actuator should be mounted horizontally.