Herbergishitastillar

087N7004



Herbergishitanemi-
rafeinda, RET


087N7004

Tækniupplýsingar



CodeNumber 087N7004 
Type RET230 
Description Electronic room thermostat with setting dial, LED status indicator for thermostat calling. 
Voltage 230  V.a.c.
Temperature Range 5 - 30  °C
Switch Type SPDT 
Night Set-Back No 
Electronic Accelerator Yes 
Contact Rating 3 (1) A