Herbergishitastillar

087N7006



Herbergishitanemi-
rafeinda, RET


087N7006

Tækniupplýsingar



CodeNumber 087N7006 
Type RET230L 
Description Electronic room thermostat with setting dial, LED status indicators for Power On and Stat Calling. 
Voltage 230  V.a.c.
Temperature Range 5 - 30  °C
Switch Type SPDT 
Electronic Accelerator Yes 
Contact Rating 3 (1) A