Herbergishitastillar

087N7007



Herbergishitanemi-
rafeinda, RET


087N7007

Tækniupplýsingar



CodeNumber 087N7007 
Type RET230-LS 
Description Heat or Cool thermostat with OFF/AUTO switch, for use in non-changeover systems. LEDs for power on and thermostat calling. 
Voltage 230 Vac, ±15%, 50/60Hz  V.a.c.
Temperature Range 5 - 30  °C
Switch Type SPDT 
Contact Rating 2 (1) A