Herbergishitastillar

087N7010



Herbergishitanemi-
rafeinda, RET


087N7010

Tækniupplýsingar



CodeNumber 087N7010 
Type RET230NSB 
Description Electronic room thermostat with setting dial, LED status indicators for Power On and Thermostat Calling.
Volt free contacts. 5K night set-back
 
Voltage 230  V.a.c.
Temperature Range 5 - 30  °C
Switch Type SPDT - Volt free contacts 
Night Set-Back Yes - 5K night setback 
Electronic Accelerator Yes 
Contact Rating 3(1)A