Herbergishitastillar

087N7014



Herbergishitanemi-
rafeinda, RET


087N7014

Tækniupplýsingar



CodeNumber 087N7014 
Type RET24 
Description Electronic room thermostat with setting dial, LED status indicator for Thermostat Calling. 
Voltage 24  V.a.c.
Temperature Range 5 - 30  °C
Switch Type SPDT 
Night Set-Back No 
Electronic Accelerator Yes 
Contact Rating 3 (1) A