Herbergishitastillar

087N7016



Herbergishitanemi-
rafeinda, RET


087N7016

Tækniupplýsingar



CodeNumber 087N7016 
Type RET24VF 
Description Electronic room thermostat with setting dial, LED status indicator for Thermostat Calling.
Volt free contacts.
 
Voltage 24  V.a.c.
Temperature Range 5 - 30  °C
Switch Type SPDT - Volt free contacts 
Night Set-Back No 
Electronic Accelerator Yes 
Contact Rating 3 (1) A