Herbergishitastillar

087N7018



Herbergishitanemi-
rafeinda, RET


087N7018

Tækniupplýsingar



CodeNumber 087N7018 
Type RET24NSB 
Description Electronic room thermostat with setting dial, LED status indicator for Thermostat Calling.
Volt free contacts. 5K night set-back.
 
Voltage 24  V.a.c.
Temperature Range 5 - 30  °C
Switch Type SPDT - Volt free contacts 
Night Set-Back Yes 
Electronic Accelerator Yes 
Contact Rating 3 (1) A