Herbergishitastillar

087N7022



Herbergishitanemi-
rafeinda, RET


087N7022

Tækniupplýsingar



CodeNumber 087N7022 
Type RET230-C02 
Description Electronic room thermostat for use in 2-pipe or 4-pipe changeover systems. Heat/Cool switch and System Off/Auto selector. 
Voltage 230 Vac, ±15%, 50/60Hz  V.a.c.
Temperature Range 5 - 30  °C
Switch Type SPDT 
Contact Rating 2 (1) A