Herbergishitastillar

087N7032



Herbergishitanemi-
rafeinda, RET


087N7032

Tækniupplýsingar



CodeNumber 087N7032 
Type RET230C03 
Description Room thermostat with Heat/Off/Cool selector. For use in 2-pipe changeover systems. 
Voltage 230 Vac, ±15%, 50/60Hz  V.a.c.
Temperature Range 5 - 30  °C
Switch Type SPDT 
Contact Rating 2 (1) A