Herbergishitastillar

088H2001



Stillir fyrir sólarhitakerfi

088H2001

Tækniupplýsingar



CodeNumber 088H2001 
Voltage 230  V AC
Enclosure IP 40 
Dimensions H:90xW:135xD:26  mm
Weight 5.2  g
Temp. display, collector -9 to 150  ºC
Temp. display, tank 0 to 99  ºC