Inniloftsstýringar

088H3111



Vaxmótorar, TWA

088H3111

Tækniupplýsingar



CodeNumber 088H3111 
Type TWA-A 
Description Danfoss RA connection 
Supply Voltage 24  V.a.c.
Valve Function NO 
Frequency 50 - 60  Hz
Average Power Consumption 2  VA
Cable Length 120  mm