Inniloftsstýringar

088H3112



Vaxmótorar, TWA

088H3112

Tækniupplýsingar



CodeNumber 088H3112 
Type TWA-A 
Description Danfoss RA connection 
Supply Voltage 230  V.a.c.
Valve Function NC 
Frequency 50 - 60  Hz
Average Power Consumption 2  VA
Cable Length 120  mm