Inniloftsstýringar

088H3120



Vaxmótorar, TWA

088H3120

Tækniupplýsingar



CodeNumber 088H3120 
Type TWA-V 
Description Danfoss RAV and VMT connection 
Supply Voltage 24  V.a.c.
Valve Function NC 
Frequency 50 - 60  Hz
Average Power Consumption 2  VA
Cable Length 120  mm