Inniloftsstýringar

088H3121



Vaxmótorar, TWA

088H3121

Tækniupplýsingar



CodeNumber 088H3121 
Type TWA-V 
Description Danfoss RAV and VMT connection 
Supply Voltage 24  V.a.c.
Valve Function NO 
Frequency 50 - 60  Hz
Average Power Consumption 2  VA
Cable Length 120  mm