Inniloftsstýringar

088H3131



Vaxmótorar, TWA

088H3131

Tækniupplýsingar



CodeNumber 088H3131 
Type TWA-L 
Description Danfoss RAVL connection 
Supply Voltage 24  V.a.c.
Valve Function NO 
Frequency 50 - 60  Hz
Average Power Consumption 2  VA
Cable Length 120  mm