Ofnhitastillar

Innbyggðir lokar



Nútíma ofnar eru oft framleiddir með innbyggðum lokum, sem eru byggðir inn í ofninn um leið og hann er framleiddur; ofnaframleiðandinn setur því ofnhitastillin á ofninn.

Innbyggðir lokar

Tækniupplýsingar



Vörunúmer.PurposeDescriptionRadiator manufacturers

Vörunúmer

013G0220 Service setNormal and large flow, no pre-settingCICH, DéLonghi (Radel), Kermi, Radson, Schäfer, Stelrad.
013G0245 Service setNormal and large flow, no pre-settingBrötje, Buderus, Finimetal, Northor.
013G0270 Service setNormal and large flow, with pre-settingBrugman, Brötje, Buderus, CICH, DéLonghi (Radel), Finimetal, Myson, Northor, Rio, Schäfer, Termo Teknik.
013G7171 Universal and 6-ports radiatorsSmall flow, with pre-settingBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Korado, Myson, Northor, Rio, Termo Teknik, Veha.
013G7180 Universal and 6-ports radiatorsNormal and large flow, with pre-settingFerroli, Schäfer.
013G7181 Universal and 6-ports radiatorsSmall flow, with pre-settingFerroli, Schäfer.
013G7190 Universal and 6-ports radiatorsNormal and large flow, with pre-settingArbonia, Dianorm, Diatherm, Henrad, Korado, Manaut, Purmo, Radson, Rettig, Starmex, Stelrad, VSZ Korad.
013G7191 Universal and 6-ports radiatorsSmall flow, with pre-settingArbonia, Dianorm, Diatherm, Henrad, Korado, Manaut, Purmo, Radson, Rettig, Starmex, Stelrad, VSZ Korad.
013G7270 Universal and 6-ports radiatorsNormal and large flow, with pre-settingBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Korado, Myson, Northor, Rio, Termo Teknik, Veha.
013G7271 Universal and 6-ports radiatorsSmall flow, with pre-settingBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Korado, Myson, Northor, Rio, Termo Teknik, Veha.
013G7360 Service setNormal and large flow, with pre-settingTipro Nova, Vogel & Noot.
013G7361 Service setSmall flow, with pre-settingTipro Nova, Vogel & Noot.
013G7370 Universal and 6-ports radiators, service setNormal and large flow, with pre-settingBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Myson, Northor, Rio, Termo Teknik, Veha.
013G7371 Universal and 6-ports radiators, service setSmall flow, with pre-settingBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Myson, Northor, Rio, Termo Teknik, Veha.
013G7380 Universal and 6-ports radiators, service setNormal and large flow, with pre-settingFerroli, Schäfer, Korado
013G7381 Universal and 6-ports radiators, service setSmall flow, with pre-settingFerroli, Schäfer, Korado.
013G7390 Universal and 6-ports radiators, service setNormal and large flow, with pre-settingArbonia, Dianorm, Diatherm, Henrad, Korado, Manaut, Purmo, Radson, Rettig, Starmex, Stelrad, VSZ Korad.
013G7391 Universal and 6-ports radiators, service setSmall flow, with pre-settingArbonia, Dianorm, Diatherm, Henrad, Manaut, Purmo, Radson, Rettig, Starmex, Stelrad, VSZ Korad.
013L0215 Service and replacement valveNormal and large flow, no pre-setting-


Skjöl



52 Documents Found: 29 leiðbeiningar and 23 tæknilýsing


Leiðbeiningar
 
Instruction for valve insert, mod. H
1_vi16s259_013R9249.pdf (0,2 Mb), Skjal númer: VITDV16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/02 1999
 
Instructions: Assembling of aluminium, bimetallic and similar segment radiators
VITVB500_Flow_director_alu_013R9463.pdf (2,4 Mb), Skjal númer: VITVB500, Tungumál: Enginn texti, Útgáfudagsetning: 11/09 2008
 
Integrated RA-N Valve 013G0220
vi34g200_013R9335.pdf (0,3 Mb), Skjal númer: VITXA26A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 12/05 2004
 
Integrated RA-N Valve 013G0270
vi34h200_013R9336.pdf (0,3 Mb), Skjal númer: VITXB26A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 12/05 2004
 
Integrated RA-N Valve 013G0482
013G0482_instr.pdf (0,5 Mb), Skjal númer: VITXD152, Tungumál: (52) DK,GB,DE,FR, Útgáfudagsetning: 01/08 2001
 
Integrated RA-N Valve 013G7170
013G7170_instr.pdf (0,2 Mb), Skjal númer: VITXF16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/10 1998
 
Integrated RA-N Valve 013G7180
1_013G7180_instr.pdf (0,3 Mb), Skjal númer: VITXG16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/04 1999
 
Integrated RA-N Valve 013G7190
1_013G7190_instr.pdf (0,2 Mb), Skjal númer: VITXI16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/02 1999
 
Integrated RA-N Valve 013G7270
1_013G7270_instr.pdf (0,2 Mb), Skjal númer: VITXK16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/05 1999
 
Integrated RA-N Valve 013G7360
1_013G7360_instr.pdf (0,3 Mb), Skjal númer: VITXM16G, Tungumál: (6G) GB,DE,NL, Útgáfudagsetning: 01/03 2002
 
Integrated RA-N Valve 013G7370
1_013G7370_instr.pdf (0,2 Mb), Skjal númer: VITXP16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/01 1999
 
Integrated RA-N Valve 013G7380
1_013G7380_instr.pdf (0,3 Mb), Skjal númer: VITXR16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/03 2000
 
Integrated RA-N Valve 013G7390
013R9249_VI16S459_2011_label.pdf (0,8 Mb), Skjal númer: VITXT26A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 27/06 2011
 
Integrated RA-N Valve 013G7482
1_013G7482_instr.pdf (0,2 Mb), Skjal númer: VITXV16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/01 2003
 
Integrated RA-U Valve 013G0483
013G0483_instr.pdf (0,5 Mb), Skjal númer: VITXE152, Tungumál: (52) DK,GB,DE,FR, Útgáfudagsetning: 01/08 2001
 
Integrated RA-U Valve 013G7181
1_013G7181_instr.pdf (0,3 Mb), Skjal númer: VITXH16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/04 1999
 
Integrated RA-U Valve 013G7191
1_013G7191_instr.pdf (0,3 Mb), Skjal númer: VITXJ16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/02 1999
 
Integrated RA-U Valve 013G7271
1_013G7271_instr.pdf (0,2 Mb), Skjal númer: VITXL16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/05 1999
 
Integrated RA-U Valve 013G7361
1_013G7361_instr.pdf (0,3 Mb), Skjal númer: VITXN16G, Tungumál: (6G) GB,DE,NL, Útgáfudagsetning: 01/03 2002
 
Integrated RA-U Valve 013G7371
013G7371_instr.pdf (0,2 Mb), Skjal númer: VITXQ16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/10 1998
 
Integrated RA-U Valve 013G7381
IBV_013R9294_VI34D159.pdf (0,2 Mb), Skjal númer: VI34D159, Tungumál: (59) DK,GB,DE,FR,IT, Útgáfudagsetning: 13/03 2000
 
Integrated RA-U Valve 013G7391
1_013G7391_instr.pdf (0,2 Mb), Skjal númer: VITXU16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/02 1999
 
Integrated RA-U Valve 013G7483
1_013G7483_instr.pdf (0,2 Mb), Skjal númer: VITXW16A, Tungumál: (6A) GB,DE,FR,NL, Útgáfudagsetning: 01/01 2003
 
Integrated valve 013G7315
VITVM18T_013R9439.pdf (0,7 Mb), Skjal númer: VITVN18T, Tungumál: GB, DE, FR, NL, CZ, Útgáfudagsetning: 07/06 2006
 
Integrated valve RTD-N 013L7270
1_013L7270_instr.pdf (0,2 Mb), Skjal númer: VITXX15T, Tungumál: (5T) DK,GB,DE,PL, Útgáfudagsetning: 01/06 1999
 
Integrated valve RTD-N 013L7370
013L7370_instr.pdf (0,2 Mb), Skjal númer: VITXY15T, Tungumál: (5T) DK,GB,DE,PL, Útgáfudagsetning: 01/06 1999
 
Integrated valve RTD-N 013L7390
1_013L7390_instr.pdf (0,2 Mb), Skjal númer: VITXZ15T, Tungumál: (5T) DK,GB,DE,PL, Útgáfudagsetning: 01/09 2000
 
Integrated Valve Type RA-U
Integrated RA-U instr.pdf (0,6 Mb), Skjal númer: VITVC152, Tungumál: (52) DK,GB,DE,FR, Útgáfudagsetning: 01/10 2000
 
RTD-G Integrated valve, type 013L0670
013R8402_Santechprom.pdf (0,2 Mb), Skjal númer: VITVG102, Tungumál: Enska, Útgáfudagsetning: 01/09 2006
 


Tæknilýsing
 
Flow director 013G1522 (RA)
VDCNC302_X007525en.pdf (0,3 Mb), Skjal númer: VDCNC302, Tungumál: Enska, Útgáfudagsetning: 28/05 2013
 
Flow director 013G1525 (RA)
VDCNE202_Flow_Director_013G1382_teamcen.pdf (0,5 Mb), Skjal númer: VDCNE202, Tungumál: Enska, Útgáfudagsetning: 01/04 2011
 
Flow director 013G1526 (RA)
VDCNG202_Flow_Director_teamcen.pdf (0,6 Mb), Skjal númer: VDCNG202, Tungumál: Enska, Útgáfudagsetning: 01/04 2011
 
Flow directors 013G1523 & 013G1524 (RA)
VDCNA402_Flow_Director_teamcen.pdf (0,2 Mb), Skjal númer: VDCNA402, Tungumál: Enska, Útgáfudagsetning: 31/03 2011
 
Flow insert for manifold radiators
vdtvw102_013g4020.pdf (0,3 Mb), Skjal númer: VDTVW102, Tungumál: Enska, Útgáfudagsetning: 24/02 2009
 
Flow insert for manifold radiators
vdtvx102_013g4220.pdf (0,4 Mb), Skjal númer: VDTVX102, Tungumál: Enska, Útgáfudagsetning: 24/02 2009
 
Indbygningsventil serie 3, type 013G0372 & 013G0373
BIV_VDVEB401.pdf (0,9 Mb), Skjal númer: VDVEB401, Tungumál: Danska, Útgáfudagsetning: 13/11 2013
 
Integrated presetting valve, type RA-N 013G3380
VDTVT202_IBV_013G3380_teamcen.pdf (0,7 Mb), Skjal númer: VDTVT202, Tungumál: Enska, Útgáfudagsetning: 11/04 2011
 
Integrated presetting Valves Serie 4, Type RA-N and RA-U
VDTSF402_IBV_.pdf (0,6 Mb), Skjal númer: VDTSF402, Tungumál: Enska, Útgáfudagsetning: 13/04 2015
 
Integrated presetting valves, type RA-N 013G3390
VD34F302_IBV_013G3390_teamcen.pdf (0,7 Mb), Skjal númer: VD34F302, Tungumál: Enska, Útgáfudagsetning: 08/04 2011
 
Integrated RA-U Valve 013G7381
VI34D159_013R9294.pdf (0,2 Mb), Skjal númer: VD34D159, Tungumál: (59) DK,GB,DE,FR,IT, Útgáfudagsetning: 13/03 2000
 
Integrated service and replacement valve 013G7315
IBV_VDTVC402_013G7315_X008083en.pdf (0,6 Mb), Skjal númer: VDTVC402, Tungumál: Enska, Útgáfudagsetning: 24/05 2013
 
Integrated valve 013G0376 for manifold systems
VDTVV202_013G0376_teamcen.pdf (2,7 Mb), Skjal númer: VDTVV202, Tungumál: Enska, Útgáfudagsetning: 11/04 2011
 
Integrated valve 013G8370 with normal flow
IBV-013G8370_VDTVY202.pdf (0,7 Mb), Skjal númer: VDTVY202, Tungumál: Enska, Útgáfudagsetning: 01/02 2011
 
Integrated valve, type RA-N 013G3259 with soldering connection
VD34A302_IBV_013G3259_teamc.pdf (0,6 Mb), Skjal númer: VD34A302, Tungumál: Enska, Útgáfudagsetning: 08/04 2011
 
Integrated valve, types 013G7370-71 & 013G7390-91
VDVEO302_IBV_013G7370-71-90-91_teamc.pdf (0,8 Mb), Skjal númer: VDVEO302, Tungumál: Enska, Útgáfudagsetning: 13/04 2011
 
Integrated valves 013G1382 & 013G1383
VDTVP402_IBV_013G1382_83_teamcen.pdf (0,8 Mb), Skjal númer: VDTVP402, Tungumál: Enska, Útgáfudagsetning: 08/04 2011
 
Integrated valves for Kermi radiators
VDTVS302_IBV_013G7383_87_teamcen.pdf (1,3 Mb), Skjal númer: VDTVS302, Tungumál: Enska, Útgáfudagsetning: 08/04 2011
 
Integrated valves, types 013G0372 & 013G0373
BIV_VDVEB402.pdf (0,9 Mb), Skjal númer: VDVEB402, Tungumál: Enska, Útgáfudagsetning: 13/11 2013
 
Integrated valves, types 013G0380 & 013G0381
VDVED502_BIV_X008543en.pdf (0,9 Mb), Skjal númer: VDVED502, Tungumál: Enska, Útgáfudagsetning: 28/05 2013
 
Integrated valves, types 013G0390 & 013G0391
VDVEH502_IBV_013G0390_91_teamc.pdf (0,8 Mb), Skjal númer: VDVEH502, Tungumál: Enska, Útgáfudagsetning: 13/04 2011
 
Intregrated Factory Preset Valve RA-N
VDFOH102_RA_N_integrated_X021978en.pdf (0,7 Mb), Skjal númer: VDFOH102, Tungumál: Enska, Útgáfudagsetning: 05/09 2013
 
Steel valve with air-vent for convectors
VDTVQ202_RA_Steel valve small.pdf (0,7 Mb), Skjal númer: VDTVQ202, Tungumál: Enska, Útgáfudagsetning: 21/10 2009