Stillilokar

PV Controller for USV-M



The automatic balancing valve USV-PV maintains constant differential pressure across a riser independently of available pressure in the system. This ensures proper heat distribution between different risers and eliminates flow noise.

USV-PV can be set to control the differential pressure between 0.05 bar to 0.25 bar (5 kPa to 25 kPa). The PV controller is factory pre-set to 0.1 bar (10 kPa).


PV Controller for USV-M

Tækniupplýsingar





Skjöl





Bæklingur
 
Hydronic Balancing & Control product overview
VBA7G302_HBC-overview_A4_brochure_12p_Nov2016_low-res.pdf (1,1 Mb), Skjal númer: VBA7G302, Tungumál: Enska, Útgáfudagsetning: 12/12 2016
 


Leiðbeiningar
 
PV set
vi57u283.pdf (0,5 Mb), Skjal númer: VI57U283, Tungumál: (83) GB, DE, FR, Útgáfudagsetning: 26/11 2000
 
USV upgrade
VIIPA100_USV_mounting.pdf (0,4 Mb), Skjal númer: VIIPA100, Tungumál: Enginn texti, Útgáfudagsetning: 05/02 2013
 
USV-PV
vic1e17c.pdf (0,2 Mb), Skjal númer: VIC1E17C, Tungumál: (7C) GB, DE, CRO, Útgáfudagsetning: 17/02 2003
 


Samræmisyfirlýsing
 
Manufacturer declaration_USV
VJC1A202_Manufacturer declaration USV.pdf (0,2 Mb), Skjal númer: VJC1A202, Tungumál: Enska, Útgáfudagsetning: 31/08 2016
 


Tæknilýsing
 
USV
VDC1F302_USV.pdf (1,0 Mb), Skjal númer: VDC1F302, Tungumál: Enska, Útgáfudagsetning: 28/10 2017