Lokahús fyrir sérhannaða ofna



The valve features a pre-setting facility and is based on the accurate and reliable Danfoss quality.
The main applications for theese series of valves are towel rails of the "ladder" type also on design radiators provided with 50 mm connections. This new series of valves can be used creating an visual appealing installation.


Lokahús fyrir sérhannaða ofna

Tækniupplýsingar



Vörunúmer.ProductDesignDescriptionColour

RA-URX

013G4030 RA-URXRight mountingRadiator valve for return flow, with pre-settingChrome
013G4031 RA-URXLeft mountingRadiator valve for return flow, with pre-settingChrome
013G4050 RA-URXRight mountingRadiator valve for return flow, with pre-settingWhite RAL 9016
013G4051 RA-URXLeft mountingRadiator valve for return flow, with pre-settingWhite RAL 9016
013G4060 RA-URXRight mountingRadiator valve for return flow, with pre-settingInox
013G4061 RA-URXLeft mountingRadiator valve for return flow, with pre-settingInox


Skjöl





Bæklingur
 
Danfoss X-tra Collection
DXC_bro_DK.pdf (3,1 Mb), Skjal númer: VBVJA101, Tungumál: Danska, Útgáfudagsetning: 01/10 2007
 
Designer radiator thermostats - for designer homes
Design_VBVJA302_Lores.pdf (1,1 Mb), Skjal númer: VBVJA302, Tungumál: Enska, Útgáfudagsetning: 15/09 2014
 
Produktoversigt over Danfoss Radiatortermostater og -ventiler
VBLTA301_TRV_LR.pdf (1,5 Mb), Skjal númer: VBLTA301, Tungumál: Danska, Útgáfudagsetning: 13/07 2017
 
X-tra Collection™ - product sheet
Design_VBVJC302_Lores.pdf (0,4 Mb), Skjal númer: VBVJC302, Tungumál: Enska, Útgáfudagsetning: 15/09 2014
 


Leiðbeiningar
 
Instruction for wall-mounting set
013R9374-wall-set.pdf (0,1 Mb), Skjal númer: VIUYW102, Tungumál: Enska, Útgáfudagsetning: 01/10 2005
 
X-tra CollectionTM - monteringsvejledning
Flash_animeret_monteringsvejledning.swf (0,8 Mb), Skjal númer: VIUUH101, Tungumál: Danska, Útgáfudagsetning: 11/08 2004
 
X-Tra Collection™ Thermostatic Valve RA-URX
013R9358_RA-URX.pdf (0,2 Mb), Skjal númer: VIUUF15H, Tungumál: (5H) DK,GB,DE,FR,ES,IT,SE,IS,NL,FI,LT,LV,EE,SK,HU,CZ,PL,RU, Útgáfudagsetning: 03/08 2004
 


Leiðbiningar um samsetningu
 
Interactive RA-URX Mounting Guide
Flash Animated Mounting Guide_01.swf (0,7 Mb), Skjal númer: VIMUVN102, Tungumál: Enska, Útgáfudagsetning: 01/04 2003
 


Tæknilýsing
 
X-tra collection type RAX and RTX
VDUVV502_RAX_Set_teamcent.pdf (1,2 Mb), Skjal númer: VDUVV502, Tungumál: Enska, Útgáfudagsetning: 12/10 2011
 


Tækniupplýsingar
 
iF PRODUCT design award 2005 til Danfoss X-tra Collection™
RAX_iF_award_dansk.pdf (0,8 Mb), Skjal númer: VEUUM101, Tungumál: Danska, Útgáfudagsetning: 22/02 2005