MSV-I



MSV-I is a combined pre-setting and shut-off valve designed for installation in the flow pipe. It incorporates flow limitation so that it can be set for required maximum flow in the riser. The valve has 3mm measuring nipples for flow measuring.

MSV-I

Tækniupplýsingar





Skjöl



5 Documents Found: 3 bæklingur and 2 case stories


Bæklingur
 
Application guide
VBA6M302_Sep2014Lowres.pdf (7,6 Mb), Skjal númer: VBA6M302, Tungumál: Enska, Útgáfudagsetning: 10/10 2014
 
Cross-selling brochure for installers
VBFZH202_Sep2014Lowres.pdf (2,3 Mb), Skjal númer: VBFZH202, Tungumál: Enska, Útgáfudagsetning: 15/09 2014
 
Hydronic Balancing & Control product overview
VBA7G302_HBC-overview_A4_brochure_12p_Nov2016_low-res.pdf (1,1 Mb), Skjal númer: VBA7G302, Tungumál: Enska, Útgáfudagsetning: 12/12 2016
 


Case Stories
 
Energibesparende løsninger til renovering af varme- og kølingssystemer
Danish Energy Saving Brochure_LR.pdf (7,9 Mb), Skjal númer: VZA6E201, Tungumál: Danska, Útgáfudagsetning: 02/09 2013
 
Energy saving solutions for renovation of heating and cooling systems
VZA6E302_Sep2014Lowres.pdf (5,9 Mb), Skjal númer: VZA6E302, Tungumál: Enska, Útgáfudagsetning: 10/09 2014