XB 51 H/L, 1 umf.



Varmaskiptarnir eru koparlóðaðir úr ryðfríu stáli, hannaðir fyrir hitaveitukerfi. Þeir eru fyrirferðarlitlir og hafa ágæta hitaleiðni. Þeir henta vel í neysluvatnskerfi, en einnig í loftkælingar og iðnaðarkerfi.

XB 51 H/L, 1 umf.

Tækniupplýsingar



Vörunúmer.TypeMax. operation pressure
(bar)
Connection typeConnection sizeNumber of passesNumber of plates

XB 51H

004B1103 XB 51H-1 30 SB25Ext. threadG 2 x 50mm130
004B1104 XB 51H-1 36 SB25Ext. threadG 2 x 50mm136
004B1105 XB 51H-1 40 SB25Ext. threadG 2 x 50mm140
004B1106 XB 51H-1-50 SB25Ext. threadG 2 x 50mm150
004B1107 XB 51H-1-60 SB25FlangeDN50 / DN50160
004B1108 XB 51H-1-70 SB25FlangeDN50 / DN50170
004B1109 XB 51H-1-80 SB25FlangeDN50 / DN50180
004B1110 XB 51H-1-90 SB25FlangeDN50 / DN50190
004B1111 XB 51H-1-100 SB25FlangeDN50 / DN501100
004B1112 XB 51H-1-110 SB25FlangeDN50 / DN501110
004B1114 XB 51H-1-120 SB25FlangeDN50 / DN501120
004B1815 XB 51H-1-30 25Ext. threadG 2 x 50mm130
004B1818 XB 51H-1-36 25Ext. threadG 2 x 50mm136
004B1820 XB 51H-1-40 25Ext. threadG 2 x 50mm140
004B1825 XB 51H-1-50 25Ext. threadG 2 x 50mm150
004B1830 XB 51H-1-60 25Ext. threadG 2 x 50mm160
004B1835 XB 51H-1-70 25Ext. threadG 2 x 50mm170
004B1840 XB 51H-1-80 25Ext. threadG 2 x 50mm180
004B1845 XB 51H-1-90 25Ext. threadG 2 x 50mm190
004B1850 XB 51H-1-100 25Ext. threadG 2 x 50mm1100
004B1855 XB 51H-1-110 25Ext. threadG 2 x 50mm1110
004B1860 XB 51H-1-120 25Ext. threadG 2 x 50mm1120

XB 51L

004B1194 XB 51L-1-30 25Ext. threadG 2 x 50mm130
004B1195 XB 51L-1-36 25Ext. threadG 2 x 50mm136
004B1196 XB 51L-1-40 25Ext. threadG 2 x 50mm140
004B1197 XB 51L-1-50 25Ext. threadG 2 x 50mm150
004B1198 XB 51L-1-60 25Ext. threadG 2 x 50mm160
004B1199 XB 51L-1-70 25Ext. threadG 2 x 50mm170
004B1200 XB 51L-1-80 25Ext. threadG 2 x 50mm180
004B1201 XB 51L-1-90 25Ext. threadG 2 x 50mm190
004B1202 XB 51L-1-100 25Ext. threadG 2 x 50mm1100
004B1203 XB 51L-1-110 25Ext. threadG 2 x 50mm1110
004B1204 XB 51L-1-120 25Ext. threadG 2 x 50mm1120
004B1345 XB 51L-1-30 SB25Ext. threadG 2 x 50mm130
004B1346 XB 51L-1-36 SB25Ext. threadG 2 x 50mm136
004B1347 XB 51L-1-40 SB25Ext. threadG 2 x 50mm140
004B1348 XB 51L-1-50 SB25Ext. threadG 2 x 50mm150
004B1350 XB 51L-1-60 SB25FlangeDN50 / DN50160
004B1351 XB 51L-1-70 SB25FlangeDN50 / DN50170
004B1352 XB 51L-1-80 SB25FlangeDN50 / DN50180
004B1353 XB 51L-1-90 SB25FlangeDN50 / DN50190
004B1355 XB 51L-1-100 SB25FlangeDN50 / DN501100
004B1356 XB 51L-1-110 SB25FlangeDN50 / DN501110
004B1357 XB 51L-1-120 SB25FlangeDN50 / DN501120


Skjöl





Bæklingur
 
Complete portfolio of heat exchangers for your applications
VBJQC102_EN_Gasketed_plate_heat_exchangers_DANFOSS_CMYK_A4-16Pages.pdf (3,7 Mb), Skjal númer: VBJQC102, Tungumál: Enska, Útgáfudagsetning: 18/10 2017
 
Next generation heat exchangers for your district heating application
VBGSC202_HEX_4Page_Leaflet_Sep2014_lores.pdf (1,2 Mb), Skjal númer: VBGSC202, Tungumál: Enska, Útgáfudagsetning: 16/09 2014
 
Optimized patterns designed with each application i mind
VBJQE102_EN_Guide-to-SONDEX®-Plate-Patterns_DANFOSS_AA4-16Pages.pdf (4,5 Mb), Skjal númer: VBJQE102, Tungumál: Enska, Útgáfudagsetning: 18/10 2017
 


Handbók
 
Making applications future proof, all our knowledge – is now yours
VGHZA202_Application_Handbook_Sep2014_hires.pdf (63,5 Mb), Skjal númer: VGHZA202, Tungumál: Enska, Útgáfudagsetning: 16/09 2014
 


Leiðbeiningar
 
Adapter XB
VIGSD100_Adapter_HEX.pdf (0,3 Mb), Skjal númer: VIGSD100, Tungumál: Enginn texti, Útgáfudagsetning: 05/11 2012
 
XB Brazed plate heat exchangers
VIKAA43S_XB.pdf (2,3 Mb), Skjal númer: VIKAA43S, Tungumál: (3S) DK,GB,DE,IT,FI,LT,LV,EE,SI,CN,CS,RO,CZ,PL,RU, Útgáfudagsetning: 26/09 2012
 
XB Mounting bracket
VIKAG200_XBmountBracket.pdf (0,5 Mb), Skjal númer: VIKAG200, Tungumál: Enginn texti, Útgáfudagsetning: 23/10 2015
 
XB Polyurethane Insulation
VIKAH300_XB_PUR_insulation.pdf (0,2 Mb), Skjal númer: VIKAH300, Tungumál: Enginn texti, Útgáfudagsetning: 21/08 2008
 


Samræmisyfirlýsing
 
EU declaration - Brazed Plate Heat Exchanger SL_Cat.II_III_IV
VJJQM102_EU Declaration of Conformity - Brazed Plate Heat Exchanger SL_Cat.II_III_20171018.pdf (0,7 Mb), Skjal númer: VJJQM102, Tungumál: Enska, Útgáfudagsetning: 19/10 2017
 
EU declaration - Brazed Plate Heat Exchanger type B, C, H, D for refrigeration systems
VJJQD402_EU Declaration of Conformity - Brazed Plate Heat Exchanger RC_Cat.II_III_20171018.pdf (0,7 Mb), Skjal númer: VJJQD402, Tungumál: Enska, Útgáfudagsetning: 20/10 2017
 
EU declaration - Brazed Plate Heat Exchanger type XB
VJJQB502_EU Declaration of Conformity - Brazed Plate Heat Exchanger XB_Cat.II_III_20171018.pdf (0,7 Mb), Skjal númer: VJJQB502, Tungumál: Enska, Útgáfudagsetning: 20/10 2017
 
EU declaration - Gasket Plate Heat Exchanger type XG
VJJQA402_EU Declaration of Conformity - Gasket Plate Heat Exchanger XG_Cat.II_III_20171018.pdf (0,8 Mb), Skjal númer: VJJQA402, Tungumál: Enska, Útgáfudagsetning: 20/10 2017
 
Guideline of Water Quality for copper brazed Plate Heat Exchangers
Waterquality for Danfoss PHEX ver VJKVD302.pdf (0,1 Mb), Skjal númer: VJKVD302, Tungumál: Enska, Útgáfudagsetning: 18/12 2012
 
Manufacturer's declaration - Brazed heat exchanger type XB
VJJQC402_Manufature declaration - Brazed Plate Heat Exchanger XB_art._.4.3_20171018.pdf (1,0 Mb), Skjal númer: VJJQC402, Tungumál: Enska, Útgáfudagsetning: 20/10 2017
 
RoHS/WEEE declaration of conformity
VJKVC302_DofC_ROHS2_XB_XG.pdf (0,9 Mb), Skjal númer: VJKVC302, Tungumál: Enska, Útgáfudagsetning: 13/09 2016
 


Tæknilýsing
 
XB Brazed heat exchanger
VDJQC202_XB.pdf (1,5 Mb), Skjal númer: VDJQC202, Tungumál: Enska, Útgáfudagsetning: 01/09 2016